Microwave Technology Training System with LVDAM-MW
8091Gallery
Wireless transmission of a microwave signal [typical distance between the antennas: 40 cm (16 in)].
Microwave Technology Training System (With LVDAM-MW)
Description
The Computer-Assisted Microwave Technology Training System is a complete, state-of-the-art microwave training program that includes data acquisition and instrumentation.
Specifically designed for hands-on training, this integrated package of software, hardware, and courseware contains all power supplies, high-quality microwave components, and accessories required to perform the experiments.
Features & Benefits
- Provides hands-on, system-level training in microwave technologies in the classroom
- Uses rugged, high-quality components designed for educational purposes
- Each component is identified with standard micro-wave symbol
- Microwave devices and components fabricated from electroless-plated brass to standard X-band waveguide dimensions
- Waveguide flanges joined by patented, precision quick fasteners, allowing rapid assembly and disassembly of system configurations
- USB Data Acquisition Interface (DAI) providing the following virtual instrumentation for the LVDAM®-MW software: Power Meter, SWR Meter, Oscilloscope, Ammeter, and Voltmeter
- The DAI is "stackable" and powered by the Gunn Oscillator Power Supply, Model 9501
- Comprehensive manuals with theory, step-by-step laboratory exercises, and review questions
- Meets a variety of needs and budgets because of subsystems and options
- Highly safe: low-power operation levels
- Estimated Program Duration: 55 hours
List of equipment
Description | System Number |
---|---|
Microwave Technology Training System with LVDAM-MW | 8091 |
Variable RF Oscillator and Resonant-Cavity Frequency Meter (add-on to microwaves with LVDAM) | 8091-1 |
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | System Number |
---|---|---|
1 | Personal Computer | 8990 |