Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Programmable Logic Controller (AB MicroLogix 1200 with Case)

3240-4

Description

The Programmable Logic Controller (AB MicroLogix 1200 with Case) is specially designed to help students develop skills in operating, programming, and troubleshooting modern PLC-controlled systems. Driven by an Allen-Bradley® MicroLogix™ 1200 controller, the training module is fully supported by instructional material and is compatible with several didactic applications.

Features & Benefits

  • Rugged suitcase with removable lid for easy transportation (includes storage compartment for cables and accessories)
  • Digital I/Os: fourteen inputs and ten relay outputs, hard-wired to 24 V dc
  • 24 VDC built-in power supply
  • Twelve fault switches
  • PID Capability
  • Easy expansion using rackless I/O modules (Analog Expansion Module, Model 3244-4)
  • Three push-button and four toggle switches
  • Compatibility with MicroLogix and SLC instruction set
  • Requires the RSLogix Micro programming software, Model 3245-A
  • Programming serial cable included (with a serial-to-USB converter)
  • Includes curriculum

Additionally required equipment

Qty DescriptionModel Number
1 PLC Software (RSLogix Micro, Educational) 3245-A
1 Personal Computer 8990

Optional Equipment

Qty DescriptionModel Number
1 Analog I/O Expansion Kit for 3240-4 3244-4
1 Programmable Logic Controller (Manuals on CD-ROM) 88270-A

Downloads


Programmable Logic Controller (AB MicroLogix 1200 with case)
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).