Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Programmable Logic Controller (AB MicroLogix 1400 with Case)

3240-E

Description

The Programmable Logic Controller (AB MicroLogix 1400 with Case) is specially designed to help students develop skills in operating, programming, and troubleshooting modern PLC-controlled systems. Driven by an Allen-Bradley® MicroLogix™ 1400 controller, the training module is fully supported by instructional material and is compatible with several didactic applications.

Features & Benefits

  • Rugged suitcase for easy transportation and storage. Also include a storage compartment for cables and accessories
  • Built-in 10/100 Mbps Ethernet/IP port for peer-to-peer messaging
  • Eight fault switches
  • Embedded Web server and LCD screen
  • Possibility to navigate the web server pages to display levels of information
  • Each controller supports 32 discrete I/O points (20 digital inputs, 12 discreet outputs) and 6 analog I/O points (4 analog inputs and 2 analog outputs)
  • Input/Output data scaled for PID
  • Five push-button and five toggle switches
  • Built-in 24 V dc power supply
  • Easy expansion using rackless I/O modules (seven 1762 expansion I/O modules)
  • Onboard traffic light simulator
  • Compatibility with MicroLogix and SLC instruction set
  • Programming the MicroLogix 1400 controller is done using RSLogix 500 / RSLogix Micro software

Topic Coverage

  • 1 Familiarization with the PLC Trainer and RSLogix Micro
  • 2 Online Operations and Monitoring I/O Data Files
  • 3 Relay Instructions Part 1
  • 4 Relay Instructions Part II
  • 5 Timer Instructions
  • 6 Counter Instructions
  • 7 Comparison Instructions
  • 8 Move Instructions
  • 9 Sequencer Instructions

Additional equipment required to perform the exercises (Purchased separately)

Qty Description Model Number
1 PLC Software (RSLogix Micro, Educational) 3245-A
1 Personal Computer 8990
1 Programmable Logic Controller (Manuals on CD-ROM) 88270-A

Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).