AC/DC Training System
3351Gallery

AC/DC Training System
AC/DC Training System
The AC/DC Training System is contained in a sturdy, easy-to-transport carrying case.
Description
The AC/DC Training System is a state-of-the-art training system that is specifically designed to introduce students to the basic principles of electrical circuits, both in direct current (DC) and alternating current (AC). It provides a comprehensive, high-quality, and cost-effective solution to rapidly build student knowledge in electricity and electrical circuits.
Through theory and hands-on exercises, the AC/DC Training System fully covers the following topics: nature of electricity, Ohm's law, Kirchhoff's voltage and current laws, using measuring instruments, solving series and parallel circuits, electromagnetism, electrical distribution, and troubleshooting electrical circuits.
Features & Benefits
- Fully introduces students to all the important concepts in both dc circuits and ac circuits.
- Comprises the most common electrical components in modern electrical circuits, easy to access and safe for student experimentation.
- Powered using a standard ac wall outlet and operates at a low voltage for student safety.
- Includes six built-in faults that can be inserted using toggle switches, enabling students to test and improve their troubleshooting skills.
- Training system enclosed in a rugged case fitted with sturdy wheels and a telescopic handle for easy transportation. The case also allows training systems to be conveniently stacked for storage.
- Comprises student and instructor manuals that provide comprehensive theory presentations, guided easy-to-understand lab procedures, and review questions.
- Complete, cost-efficient learning package
- Estimated program duration: 50 hours
Topic Coverage
- Basic concepts of electrical circuits, both in direct current (dc) and alternating current (ac)
- Ohm’s law
- Kirchhoff’s voltage and current laws
- Using measuring instruments (voltmeters, ammeters, ohmmeters, etc.)
- Solving series and parallel circuits
- Electromagnetism
- Electrical distribution
- Troubleshooting electrical circuits
- Exploration of the most common electrical components: power sources, resistors, inductors, capacitors, transformers, switches, relays, motors
Courseware
Qty | Description | Model Number |
---|---|---|
1 | AC/DC Training System (Manuals on CD-ROM) | 20316-A |
Spare Part
Qty | Description | Model Number |
---|---|---|
1 | Fuse Sb .750A | 18010 |
1 | Compass 45 mm | 20294 |
1 | Digital Multimeter | 20641 |
1 | Lead 2 mm, 60 cm, red | 24989 |
1 | 4 mm Safety laboratory cable, 30 cm, yellow | 30011 |
1 | Rod 3348-0X | 31866 |
1 | Fuse Sb .200A | 88380 |
1 | Power Cord - Type B | 95451 |
Optional Equipment
Qty | Description | Model Number |
---|---|---|
1 | Lead 2 mm, 60 cm, black | 24989 |