Programmable Logic Controller (AB MicroLogix 1100 with Case)
3240-DGallery
Programmable Logic Controller (AB MicroLogix 1100 with Case)
Description
The Programmable Logic Controller (AB MicroLogix 1100 with Case) is specially designed to help students develop skills in operating, programming, and troubleshooting modern PLC-controlled systems. Driven by an Allen-Bradley® MicroLogix™ 1100 controller, the training module is fully supported by instructional material and is compatible with several didactic applications.
Features & Benefits
- Rugged suitcase for easy transportation and storage. Also include a storage compartment for cables and accessories
- Built-in 10/100 Mbps Ethernet/IP port for peer-to-peer messaging
- Eight fault switches
- Embedded Web server and LCD screen
- Online editing functionality
- Digital and Analog I/Os; Digital (24 VDC): 10 inputs (four 40kHz high-speed), 6 outputs (two 40 kHz high-speed); Analog (0 - 10 VDC): 2 inputs
- PID Capability
- Five push-button and five toggle switches
- Built-in 24 V dc power supply
- Easy expansion using rackless I/O modules (Analog Expansion Module 3244-4)
- Onboard traffic light simulator
- Compatibility with MicroLogix and SLC instruction set
- Requires the RSLogix Micro programming software (Model 3245-A) *
- * RSLogix Micro Starter Lite for MicroLogix 1000 and 1100 is available for free on Allen-Bradley website (www.ab.com).
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Programmable Logic Controller (Student Manual) | 52281 |
1 | Programmable Logic Controller (Instructor Guide) | 52281-1 |
1 | Power Cord - Nema 5-15 | 86331 |
1 | Programmable Logic Controller (MicroLogix 1100 with Case) | 3240-D |
1 | Programmable Logic Controller (Workbook) | 52281 |
1 | Programmable Logic Controller (Workbook (Instructor)) | 52281-1 |
Courseware
Qty | Description | Model Number |
---|---|---|
1 | Programmable Logic Controller (Manuals on CD-ROM) | 88270-A |
Spare Part
Qty | Description | Model Number |
---|---|---|
1 | Lead 2 mm, 15 cm, white | 24987 |
Optional Equipment
Qty | Description | Model Number |
---|---|---|
1 | PLC Software (RSLogix Micro, Educational) | 3245-A |
1 | Communication Cable (Allen-Bradley) | 3246-4 |
1 | Personal Computer | 8990 |
1 | All-in-one computer | 20628 |
1 | Serial-to-USB Converter | 34879 |
1 | Touch-Screen Computer | 46299 |
1 | Touch-Screen Computer – Large | 46299-A |