Power Factor Correction Training System
8010-HGallery

Description
The Power Factor Correction Training System familiarizes the student with the reasons for correcting the power factor in industrial applications, as well as with the different means to do so. The training system begins by discussing the problematic of having a low power factor in industrial applications, for both the electrical power provider and the customer. It then covers how power factor correction is usually implemented in industrial applications with variable inductive loads (e.g., induction motors that start and stop). The training system also introduces students to the two main types of power factor correction available: plant-wide and distributed. Finally, the principles of power factor correction are applied to both single-phase and three-phase ac power circuits.
Features & Benefits
- Self-learning curriculum complete with the necessary theory and hands-on experiments
- Totally safe and sturdy working environment with a complete and automatic grounding of all components
- Top-of-the-line data acquisition measuring tools designed to enhance the learning approach and reduce setup time
Topic Coverage
- Problem of low power factor in an industrial application
- Correcting the power factor using banks of switched capacitors
- Plant-wide power factor correction
- Distributed power factor correction
List of equipment
Qty | Description | |
---|---|---|
1 | Power Factor Correction Capacitor Banks | 3788 |
1 | Power Factor Controller | 3789 |
1 | Tabletop Workstation | 8134-2 |
1 | Four-Pole Squirrel Cage Motor | 8221-2 |
1 | Resistive Load | 8311 |
1 | Inductive Load | 8321 |
1 | Capacitive Load | 8331 |
1 | Three-Phase Power Supply | 8823 |
1 | Timing Belt | 8942 |
1 | Connection Lead Set | 8951-L |
1 | Four-Quadrant Dynamometer / Power Supply with Manual and Computer-Based Control | 8960-C |
1 | Data Acquisition and Control Interface | 9063-B |
1 | AC 24 V Wall Mount Power Supply | 30004-2 |
Optional Measurement
Qty | Description | |
---|---|---|
1 | Digital Multimeter | 8946-2 |
Software
Qty | Description | |
---|---|---|
1 | Software Development Kit (SDK) | 8968-7 |
1 | SCADA for LVDAC-EMS | 8973 |
1 | Software Development Kit (SDK) | 9069-9 |
Courseware
Qty | Description | |
---|---|---|
1 | Electric Power Technology Training Systems (Manuals on CD-ROM) | 86350-A |
Spare Part
Qty | Description | |
---|---|---|
1 | Timing Belt | 8942 |
1 | Connection Lead Set | 8951 |
1 | Fuse SB 5.0 A | 71603 |
Optional Equipment
Qty | Description | |
---|---|---|
1 | Full-Size Blank EMS Module | 8160 |
1 | Half-Size Blank EMS Module | 8161 |
1 | DC Motor/Generator, Cut-Away | 8211-C |
1 | Four-Pole Squirrel-Cage Induction Motor, Cut-Away | 8221-C |
1 | Three-Phase Wound-Rotor Induction Machine, Cut-Away | 8231-C |
1 | Synchronous Motor/Generator, Cut-Away | 8241-C |
1 | Capacitor Start Motor, Cut-Away | 8251-C |
1 | Variable Three-Phase Power Supply | 8821-2 |
1 | Multimeters Module | 8946-A |
1 | Personal Computer | 8990 |
1 | All-in-One Touch Screen Computer (including Monitor Stand with Articulating Arm) | 8990-A |
1 | All-in-one computer | 20628 |
1 | Touch-Screen Computer | 46299 |
1 | Touch-Screen Computer – Large | 46299-A |
Workstation
Qty | Description | |
---|---|---|
1 | Mobile Workstation | 8110-2 |
1 | Storage Shelves | 8150-1 |
1 | Dust Cover for Workstations | 8991 |
1 | Dust Cover for EMS Storage Cabinet | 8992 |
1 | Three-Phase Power Receptable - NEMA L22-20 | 24183 |
1 | Three-Phase Power Receptable - NEMA L21-20R | 24582 |
1 | Three-Phase Power Receptacle - 5-Pin Round | 35153 |
1 | External Shelf for the Mobile Workstation | 36653 |
1 | Mounting Stand with Articulating Arm | 36653-A |
1 | Mobile Base | 88863 |