Power Electronics Training System
8010-aGallery

Description
The Power Electronics Training System combines a modular design approach with computer-based data acquisition and control to provide unrivaled training in power electronics to students already having a sound knowledge of basic electric power technology. The system features the Four-Quadrant Dynamometer/Power Supply and the Data Acquisition and Control Interface, two state-of-the-art USB peripherals that greatly enhance the learning experience of students.
Training begins with the following four courses:
- DC Power Electronics
- Single-Phase AC Power Electronics
- Three-Phase AC Power Electronics
- Thyristor Power Electronics
These courses introduce the student to the most common power electronic components (power diode, thyristor, and power transistor) as well as to many power electronic devices used in numerous applications today (power diode single-phase and three-phase rectifiers, choppers, single-phase and three-phase inverters, thyristor single-phase and three-phase bridges, solid-state relays or SSRs, and thyristor ac power controllers). Training continues with the following three courses which deal with common industrial applications using power electronics:
- DC Motor Drives
- Three-Phase Motor Drives
- Three-Phase Induction Motor Starters
The following two courses from the Electric Power Technology Training Program, can be optionally added to the Power Electronics Training System to enhance student training in power electronic applications:
- Hydropower Electricity Generation
- High-Voltage DC Transmission Systems
These two courses familiarize the student with the use of hydropower to produce electrical power using synchronous generators, as well as with the transmission of large amounts of electrical power using high-voltage, direct-current (HVDC) lines, two advanced applications using thyristor power electronics.
The Power Electronics Training System is part of the Electric Power Technology Training Systems, Series 8010. Each training system in Series 8010 is based on the Electric Power Technology Training Program and provides a turn-key solution dealing with some aspects of the wide field of electrical energy. The exhaustive courseware provided with each training system covers all the theory required to perform the laboratory exercises, while review questions and unit tests allow students to test the knowledge they have gained.
The Electric Power Technology Training Program is highly modular in both courseware and hardware. Because of this, courses and equipment from the program are available as required, either individually or in the context of a specific training system. The program covers several different subjects in the field of electrical energy, such as rotating machines, electrical power transmission, power electronics, home energy production from renewable resources (wind and sunlight), large-scale electricity production from hydropower and wind power, smart-grid technologies (SVC, STATCOM, HVDC transmission, etc.), storage of electrical energy in batteries, and drive systems for small electric vehicles and cars.
Features & Benefits
- The training system teaches the principles of dc and ac power electronics. To this end, students follow a complete curriculum that includes these topics:
- Courses that cover the operation of various power electronics devices, both dc and ac, as well as single-phase and three-phase.
- Courses that cover a variety of common power electronics applications, such as dc motor drives, three-phase motor drives, and three-phase induction motor starters.
- Optional courses that cover advanced applications of power electronics, such as hydropower electricity generation, and HVDC transmission systems.
- All control of power electronics devices is computerized via the LVDAC-EMS software, allowing for user-friendly operation, high configurability, and ease of monitoring.
- Video presentations of several power electronics control functions used in the training system are available on Youtube.
- The course curriculum of the Electric Power Technology Training Program is highly flexible and allows a multitude of different customized training solutions.
- The courseware includes student manuals and instructor guides with all the theory required to perform the hands-on experiments.
- All workstations, modules, and components are sturdy and protected against electrical damage to ensure a prolonged service life in a demanding environment such as a training laboratory.
- The modular design approach of the training equipment allows a large variety of courses to be performed using a small number of modules, without unnecessary duplication of equipment.
- All electrical components can be interconnected without electric shock hazard since all live parts of the connection leads are concealed and insulated.
- All electrical symbols representing the components used in a laboratory exercise are clearly silk-screened on the front panel of the modules.
- The training system includes two highly versatile USB peripherals:
- Four-Quadrant Dynamometer/Power Supply, Model 8960-2. This module is used as a dc power source and a battery charger/discharger with a large variety of configurable parameters. It can also be used as an overnight battery float charger.
- Data Acquisition and Control Interface, Model 9063. This module gives access to a large variety of computer-based measuring instruments and is used to control the various dc power electronics devices. All functions are implemented via the LVDAC-EMS software.
- The training system also includes three highly versatile power electronics modules controlled using the Data Acquisition and Control Interface:
- IGBT Chopper/Inverter, Model 8837-B. This module is used to implement various types of choppers and inverters.
- Power Thyristors, Model 8841. This module is used to implement various thyristor-based devices (e.g., bridges, ac power controllres, solid-state relays)
- Rectifier and Filtering Capacitors, Model 8842-A. This module is used to implement various types of power diode rectifiers.
- Software upgrades for LVDAC-EMS and firmware upgrades for the Four-Quadrant Dynamometer/Power Supply and Data Acquisition and Control Interface are available for download free of charge on the Festo Didactic website.
Topic Coverage
- DC Power Electronics : Diode, Switching Transistor, High-Speed Switching, Ripples, Battery Charger, Buck and Boost Choppers, Four-Quadrant Chopper
- DC Motor Drives : PWM DC Drive, Unidirectional and Bidirectional PWM DC Drive, Regenerative Braking, Speed Feedback, Current Control
- Single-Phase AC Power Electronics : Diode Rectifiers, PWM Inverter
- Three-Phase AC Power Electronics : Rectifiers, Single-Phase PWM Inverter with Dual Polarity DC Bus, Three-Phase PWM Inverter
- Thyristor Power Electronics : Diode Rectifiers, Solid State Relay, Single and Three AC Power Control, Three-Phase Rectifier/Inverter
- Three-Phase Induction Motor Starters
- Three-Phase Motor Drives : Variable-Frequency, Constant V/f ratio
- Hydropower Electricity Generation (OPTIONAL COURSE) : Generator Frequency and Voltage Control, Synchronization, Synchro-Check Relay, Speed and Voltage Regulation, Droop, Load Sharing, Parallel Operation
- High-Voltage DC Transmission Systems (OPTIONAL COURSE) : Voltage Regulation, Displacement Power Factor (DPF), Thyristor Bridges, Operation, DC Current Regulation, Power Flow Control, Commutation Failure, Harmonic Reduction, 12-Pulse Converter
- Estimated program duration: 70 hours
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Tabletop Workstation | 8134-2 |
1 | Permanent Magnet DC Motor | 8213-1 |
1 | Four-Pole Squirrel Cage Motor | 8221-2 |
1 | Resistive Load | 8311 |
1 | Filtering Inductors/Capacitors | 8325-A |
1 | Three-Phase Filter | 8326 |
1 | Capacitive Load | 8331 |
1 | Three-Phase Transformer Bank | 8348-4 |
1 | Synchronizing Module / Three-Phase Contactor | 8621-B |
1 | Lead-Acid Battery Pack | 8802-1 |
1 | Three-Phase Power Supply | 8823 |
1 | IGBT Chopper/Inverter | 8837-B |
1 | Power Thyristors | 8841-2 |
1 | Rectifier and Filtering Capacitors | 8842-A |
1 | Timing Belt | 8942 |
1 | Connection Lead Set | 8951-L |
1 | Four-Quadrant Dynamometer/Power Supply | 8960-E |
1 | Data Acquisition and Control Interface | 9063-D |
1 | AC 24 V Wall Mount Power Supply | 30004-2 |
1 | DC Power Electronics (Workbook) | 86356 |
1 | DC Power Electronics (Workbook (Instructor)) | 86356-1 |
1 | Single-Phase AC Power Electronics (Workbook) | 86359 |
1 | Single-Phase AC Power Electronics (Workbook (Instructor)) | 86359-1 |
1 | Three-Phase AC Power Electronics (Workbook) | 86362 |
1 | Three-Phase AC Power Electronics (Workbook (Instructor)) | 86362-1 |
1 | Thyristor Power Electronics (Workbook) | 86363 |
1 | Thyristor Power Electronics (Workbook (Instructor)) | 86363-1 |
1 | Three-Phase Motor Drives (Workbook) | 86368 |
1 | Three-Phase Motor Drives (Workbook (Instructor)) | 86368-1 |
1 | Three-Phase Induction Motor Starters (Workbook) | 88197 |
1 | Three-Phase Induction Motor Starters (Workbook (Instructor)) | 88197-1 |
1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |
1 | Computer-Based Instruments for EMS (User Guide) | 86718-E |
1 | DC Motor Drives (Workbook (Instructor)) | 81137-4 |
1 | DC Motor Drives (Workbook) | 81137-4 |
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | Model Number |
---|---|---|
1 | Digital Multimeter | 8946-2 |
Software
Qty | Description | Model Number |
---|---|---|
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 1 User Online, 1 year | 8972 |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 5 Users Online, 1 year | 8972-A |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 10 Users Online, 1 year | 8972-B |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 15 Users Online, 1 year | 8972-C |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 20 Users Online, 1 year | 8972-D |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 25 Users Online, 1 year | 8972-E |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 30 Users Online, 1 year | 8972-F |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 35 Users Online, 1 year | 8972-G |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 40 Users Online, 1 year | 8972-H |
1 | SCADA for LVDAC-EMS | 8973 |
1 | Software Development Kit (SDK) | 9069-9 |
Downloads
- DC Power Electronics - Courseware Sample (en)
- Single-Phase AC Power Electronics - Courseware Sample (en)
- Three-Phase Motor Drives - Courseware Sample (en)
- Single-Phase AC Power Electronics - Sell Sheet (en)
- Thyristor Power Electronics - Sell Sheet (en)
- Power Electronics Poster (16x12")"
- DC Motor Drives - Courseware Sample (en)
- LabVolt Series - Brochure (en)
- Three-Phase AC Power Electronics - Courseware Sample (en)
- Thyristor Power Electronics - Courseware Sample (en)
- DC Power Electronics - Sell Sheet (en)
- Three-Phase AC Power Electronics - Sell Sheet (en)
- Three-Phase Motor Drives - Sell Sheet (en)
- Hydropower Electricity Generation - Courseware Sample (en)
- Three-Phase Induction Motor Starters - Courseware Sample (en)
Product Fixes
Synchronizing Module / Three-Phase Contactor, Model 8621-Ax