2 kW EMS – Transformers and AC Machines
8013-4Gallery
2-kW EMS - Transformers and AC Machines
Description
The 2 kW Electromechanical System (EMS) – Transformers and AC Machines is a partial training system that covers the principles of transformers and ac machines.
Topic Coverage
- Transformers and AC Machines
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Mobile Workstation | 8110-2 |
1 | Storage Shelves | 8150-1 |
1 | AC Voltmeter | 8426 |
1 | DC Motor/Generator | 8501 |
1 | Wiring Module for DC Motor/Generator | 8502 |
1 | Four-Pole Squirrel-Cage Induction Motor, 2 kW | 8503 |
1 | Wiring Module for Squirrel-Cage Induction Motor | 8504 |
1 | Three-Phase Wound-Rotor Induction Motor, 2 kW | 8505 |
1 | Wiring Module for Wound-Rotor Induction Motor | 8506 |
1 | Synchronous Motor/Generator | 8507 |
1 | Wiring Module for Synchronous Motor/Generator | 8508 |
3 | Resistive Load, 2 kW | 8509 |
3 | Inductive Load, 2 kW | 8510 |
3 | Capacitive Load, 2 kW | 8511 |
3 | Single-Phase Transformer | 8512 |
1 | DC Voltmeter/Ammeter | 8513 |
1 | AC Ammeter Module, 2 kW | 8514 |
1 | Wattmeter / Varmeter | 8515-2 |
1 | DC Breaker, 2kW | 8517 |
1 | Synchronizing Module, 2 kW | 8518 |
1 | Synchronous Motor Starter, 2 kW | 8520 |
1 | Three-Phase Full-Voltage Starter, 2 kW | 8521 |
1 | Three-Phase Rheostat, 2kW | 8522 |
1 | Three-Phase Power-Factor Meter, 2kW | 8523-2 |
2 | Field Rheostat, 2 kW | 8524 |
1 | Variable Power Supply | 8525-2 |
1 | Digital Tachometer | 8920-4 |
1 | Speed Sensor / Tachometer | 8930 |
2 | Coupler | 8943 |
1 | Digital Multimeter | 8946-2 |
1 | Connection Lead Set | 8952 |
1 | Transformers and AC Machines (Workbook) | 26186 |
1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |
1 | Power Supply (User Guide) | 27452-D |