Power Transmission Smart Grid Technologies Training System
8010-EGallery

Description
The Power Transmission Smart Grid Technologies Training System combines a modular design approach with computer-based data acquisition and control to provide unrivaled training in smart grid technologies related to power transmission. The system features the Four-Quadrant Dynamometer/Power Supply, Model 8960, and the Data Acquisition and Control Interface, Model 9063, two state-of-the-art USB peripherals that greatly enhance the learning experience of students.
Training begins with the AC Transmission Line course. This course introduces students to the characteristics and behavior of high-voltage ac transmission lines, as well as to the voltage compensation of these lines using switched shunt compensation (SSC). It covers a multitude of topics related to high-voltage transmission lines, such as voltage regulation characteristics, characteristic impedance, natural load, corrected PI equivalent circuit, power voltage curve, line length, and active power transmission. Students then continue with the following three courses dealing with smart grid technologies related to power transmission:
• Static Var Compensator (SVC)
• Static Synchronous Compensator (STATCOM)
• High-Voltage DC (HVDC) Transmission Systems
These courses introduce students to the fundamentals of SVCs, STATCOMs, and HVDC transmission systems. Students learn that SVCs and STATCOMs, which are examples of flexible ac transmission systems (FACTS), can be used in conjunction with HVDC transmission systems to greatly enhance the controllability and power transfer capability of a power network and are thus essential tools to the implementation of a smart grid. These courses also allow students to experiment with actual SVCs, STATCOMs, and HVDC transmission systems implemented using power electronics modules.
Features & Benefits
- The training system teaches the principles behind certain key technologies allowing the implementation of a smart grid, within the context of power transmission. These technologies include home energy production, SVCs, STATCOMs, and HVDC transmission systems.
- Realistic control functions implemented using the Data Acquisition and Control Interface via the LVDAC-EMS software allow the implementation of complex devices such as an SVC and a STATCOM directly in the laboratory.
- The course curriculum of the Electric Power Technology Training Program is highly flexible and allows a multitude of different customized training solutions.
- The courseware includes student manuals and instructor guides with all the theory required to perform the hands-on experiments.
- All workstations, modules, and components are sturdy and protected against electrical damage to ensure a prolonged service life in a demanding environment such as a training laboratory.
- The modular design approach of the training equipment allows a large variety of courses to be performed using a small number of modules, without unnecessary duplication of equipment.
- All electrical components can be interconnected without electric shock hazard since all live parts of the connection leads are concealed and insulated.
- All electrical symbols representing the components used in a laboratory exercise are clearly silk-screened on the front panel of the modules.
- The training system includes two highly versatile USB peripherals:
- Four-Quadrant Dynamometer/Power Supply, Model 8960-2. This module is used as a solar panel emulator with a large variety of configurable parameters.
- Data Acquisition and Control Interface, Model 9063. This module gives access to a large variety of computer-based measuring instruments and is used to control the various power electronics devices necessary for home energy production, as well as SVC, STATCOM, and HVDC implantation. All functions are implemented via the LVDAC-EMS software.
- The training system also includes four highly versatile power electronics modules controlled using the Data Acquisition and Control Interface:
- SVC Reactors/Thyristor Switched Capacitors, Model 8334. This module is used to implement the TCR and TSCs for SVC operation.
- Insulated DC-to-DC Converter, Model 8835. This module is used to implement a solar/wind power inverter with HF transformer topology.
- + IGBT Chopper/Inverter, Model 8837-B. This module is used to implement the solar/wind power inverter for home energy production and the three-phase PWM rectifier/inverter for STATCOM operation.
- Power Thyristors, Model 8841. This module is used to implement the TCR and TSCs for SVC operation and the thyristor converters for HVDC operation.
- Software upgrades for LVDAC-EMS and firmware upgrades for the Four-Quadrant Dynamometer/Power Supply and Data Acquisition and Control Interface are available for download free of charge on the Festo Didactic website.
Topic Coverage
- Voltage Regulation Characteristics
- Voltage Compensation
- Power Transmission Capacity
- Voltage Compensation in Long AC Transmission Lines
- Control of Active and Reactive Power Flow
- Voltage Regulation and Displacement Power Factor (DPF) in Thyristor Three-Phase Bridges
- Basic Operation of HVDC Transmission Systems
- DC Current Regulation and Power Flow Control in HVDC Transmission Systems
- Commutation Failure at the Inverter Bridge
- Harmonic Reduction using Thyristor 12-Pulse Converters
- Main Components of a Static Var Compensator (SVC)
- Voltage Compensation of AC Transmission Lines using an SVC
- Dynamic Power Factor Correction Using an SVC
- Voltage compensation of AC transmission lines using a STATCOM
- Dynamic Power Factor Correction Using a STATCOM
List of equipment
Qty | Description | |
---|---|---|
1 | Tabletop Workstation | 8134-2 |
1 | Resistive Load | 8311 |
2 | Inductive Load | 8321 |
1 | Three-Phase Filter | 8326 |
1 | Line Inductors | 8326-A |
2 | Three-Phase Transmission Line | 8329 |
3 | Capacitive Load | 8331 |
1 | SVC Reactors / Thyristor-Switched Capacitors | 8334 |
2 | Three-Phase Transformer Bank | 8348-4 |
2 | Three-Phase Regulating Autotransformer | 8349 |
1 | Three-Phase Transformer | 8354 |
1 | Variable Three-Phase Power Supply | 8821-2 |
1 | IGBT Chopper/Inverter | 8837-B |
2 | Power Thyristors | 8841-2 |
1 | Connection Lead Set | 8951-L |
1 | Connection Lead Set | 8951-N |
1 | Four-Quadrant Dynamometer / Power Supply with Manual and Computer-Based Control | 8960-C |
1 | Data Acquisition and Control Interface | 9063 |
1 | Data Acquisition and Control Interface | 9063-J |
Optional Measurement
Qty | Description | |
---|---|---|
1 | Digital Multimeter | 8946-2 |
1 | Acquisition functions | 9069-1 |
Software
Qty | Description | |
---|---|---|
1 | Software Development Kit (SDK) | 8968-7 |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 1 User Online, 1 year | 8972 |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 5 Users Online, 1 year | 8972-A |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 10 Users Online, 1 year | 8972-B |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 15 Users Online, 1 year | 8972-C |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 20 Users Online, 1 year | 8972-D |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 25 Users Online, 1 year | 8972-E |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 30 Users Online, 1 year | 8972-F |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 25 Users Online, 1 year | 8972-G |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 40 Users Online, 1 year | 8972-H |
1 | SCADA for LVDAC-EMS | 8973 |
1 | Acquisition functions | 9069-1 |
1 | Software Development Kit (SDK) | 9069-9 |
Courseware
Qty | Description | |
---|---|---|
1 | Electromechanical Training System (Manuals on CD-ROM) | 86357-A |
1 | Single-Phase AC Power Circuits (Student Manual) | 86358 |
1 | Single-Phase AC Power Circuits (Instructor Guide) | 86358-1 |
1 | Three-Phase AC Power Circuits (Student Manual) | 86360 |
1 | Three-Phase AC Power Circuits (Instructor Guide) | 86360-1 |
1 | Power Transmission Smart Grid Technologies Training System (Manuals on CD-ROM) | 86370-A |
1 | Three-Phase Transformer Banks (Student Manual) | 86379 |
1 | Three-Phase Transformer Banks (Instructor Guide) | 86379-1 |
Spare Part
Qty | Description | |
---|---|---|
1 | Connection Lead Set | 8951 |
1 | Fuse SB 5.0 A | 71603 |
Optional Equipment
Qty | Description | |
---|---|---|
1 | Full-Size Blank EMS Module | 8160 |
1 | Half-Size Blank EMS Module | 8161 |
1 | DC Motor/Generator, Cut-Away | 8211-C |
1 | Four-Pole Squirrel-Cage Induction Motor, Cut-Away | 8221-C |
1 | Three-Phase Wound-Rotor Induction Machine, Cut-Away | 8231-C |
1 | Synchronous Motor/Generator, Cut-Away | 8241-C |
1 | Capacitor Start Motor, Cut-Away | 8251-C |
1 | Multimeters Module | 8946-A |
1 | Personal Computer | 8990 |
1 | All-in-One Touch Screen Computer (including Monitor Stand with Articulating Arm) | 8990-A |
1 | All-in-one computer | 20628 |
1 | Touch-Screen Computer | 46299 |
1 | Touch-Screen Computer – Large | 46299-A |
Workstation
Qty | Description | |
---|---|---|
1 | Mobile Workstation | 8110-2 |
1 | Storage Shelves | 8150-1 |
1 | Dust Cover for Workstations | 8991 |
1 | Dust Cover for EMS Storage Cabinet | 8992 |
1 | Three-Phase Power Receptable - NEMA L22-20 | 24183 |
1 | Three-Phase Power Receptable - NEMA L21-20R | 24582 |
1 | Three-Phase Power Receptacle - 5-Pin Round | 35153 |
1 | External Shelf for the Mobile Workstation | 36653 |
1 | Mounting Stand with Articulating Arm | 36653-A |
1 | Mobile Base | 88863 |